Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23228EMW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23228KEMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23228KEMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33W800C3 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33W800W40IC4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328KEMW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 23328EMBW33W800C4 | N/A 140 mm | N/A 299.993 mm11.8107 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23328EMBW800C4 | N/A 140 mm | N/A 299.993 mm11.8107 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22328EMW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328EMW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328KEMW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 22328KEMW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 23328EMBW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23030EMW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030EMW33C08C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030EMW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030EMW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030EMW833 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030KEMW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030KEMW33C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030KEMW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|
| 23030KEMW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2100 rpm | N/A 2600 rpm | N/A EM | N/A Brass |
N/A
|