Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23032EMW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032EMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032EMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032KEMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032KEMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
24032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1410000 N317000 lbf N/A 914000 N206000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23032EMW33W29 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23132EMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132EMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132EMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132KEMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132KEMW33C08C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132KEMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23132KEMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23232KEMW33W800C4 N/A 160 mm N/A 289.993 mm11.4170 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
22232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22232EMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22232KEMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22232KEMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22232KEMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1370000 N309000 lbf N/A 1120000 N253000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232EMW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
Unit of Measure
« 16 17 18 19 20 »