Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22309KEMW33W800 | N/A 45 mm | N/A 99.993 mm3.9367 in | N/A 36 mm1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5100 rpm | N/A 6100 rpm | N/A EM | N/A Brass |
N/A
|
| 22309KEMW33W800C4 | N/A 45 mm | N/A 99.993 mm3.9367 in | N/A 36 mm1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5100 rpm | N/A 6100 rpm | N/A EM | N/A Brass |
N/A
|
| 22309EMW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5100 rpm | N/A 6100 rpm | N/A EM | N/A Brass |
N/A
|
| 22309EMW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 180000 N40500 lbf | N/A 169000 N37900 lbf | N/A 5100 rpm | N/A 6100 rpm | N/A EM | N/A Brass |
N/A
|
| 22210EMW33 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5100 rpm | N/A 6300 rpm | N/A EM | N/A Brass |
N/A
|
| 22210EMW33C3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5100 rpm | N/A 6300 rpm | N/A EM | N/A Brass |
N/A
|
| 22210KEMW33 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5100 rpm | N/A 6300 rpm | N/A EM | N/A Brass |
N/A
|
| 22210KEMW33C3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 112000 N25100 lbf | N/A 112000 N25200 lbf | N/A 5100 rpm | N/A 6300 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW33W800 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW33W800C4 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW800 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW800C4 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310KEMW33W800 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310KEMW33W800C4 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310KEMW800C4 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310EMW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310KEMW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22310KEMW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 227000 N51000 lbf | N/A 225000 N50600 lbf | N/A 4700 rpm | N/A 5600 rpm | N/A EM | N/A Brass |
N/A
|
| 22211EMC3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4700 rpm | N/A 5900 rpm | N/A EM | N/A Brass |
N/A
|
| 22211KEMW33C3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4700 rpm | N/A 5900 rpm | N/A EM | N/A Brass |
N/A
|
| 22211EM | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 134000 N30100 lbf | N/A 134000 N30100 lbf | N/A 4700 rpm | N/A 5900 rpm | N/A EM | N/A Brass |
N/A
|
| 22311EMW33W800 | N/A 55 mm | N/A 119.993 mm4.7241 in | N/A 43 mm1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4400 rpm | N/A 5200 rpm | N/A EM | N/A Brass |
N/A
|
| 22311EMW33W800C4 | N/A 55 mm | N/A 119.993 mm4.7241 in | N/A 43 mm1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4400 rpm | N/A 5200 rpm | N/A EM | N/A Brass |
N/A
|
| 22311EMW800C4 | N/A 55 mm | N/A 119.993 mm4.7241 in | N/A 43 mm1.6929 in | N/A 266000 N59800 lbf | N/A 265000 N59500 lbf | N/A 4400 rpm | N/A 5200 rpm | N/A EM | N/A Brass |
N/A
|