Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23240EMBW29W33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 2890000 N650000 lbf N/A 2140000 N480000 lbf N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
26340EMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2690000 N605000 lbf N/A 1900000 N427000 lbf N/A 740 rpm N/A 820 rpm N/A EMB N/A Brass N/A
26340KEMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2690000 N605000 lbf N/A 1900000 N427000 lbf N/A 740 rpm N/A 820 rpm N/A EMB N/A Brass N/A
22340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23340EMBW33W45AW800 N/A 200 mm N/A 419.993 mm16.5352 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 670 rpm N/A 720 rpm N/A EMB N/A Brass N/A
23340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 670 rpm N/A 720 rpm N/A EMB N/A Brass N/A
22340EMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW507AC08 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW507AC08C3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340KEMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340KEMBW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340KEMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340KEMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22340EMBW33W40W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23340EMBW507C08C3 N/A 200 mm N/A 420 mm16.535 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 670 rpm N/A 720 rpm N/A EMB N/A Brass N/A
23340EMBW507C08 N/A 200 mm N/A 420 mm16.5354 in N/A 165 mm6.4960 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 670 rpm N/A 720 rpm N/A EMB N/A Brass N/A
23944EMW507C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23944EMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23944EMW509C08C3 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23944KEMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23944EMW509C08C4 N/A 220 mm N/A 300 mm11.811 in N/A 60 mm2.3622 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
Unit of Measure
« 26 27 28 29 30 »