Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23176YMBW507C08 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176YMBW507C08C3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176YMBW507C08C5 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176KYMBW33W45A | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176KYMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176KYMBW33W45AC4 | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176YMBW33W45A | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176YMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176KYMBW906AC4 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 24176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 243 mm9.5670 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 300 rpm | N/A 320 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW33W45A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW33W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW507AC08 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW507AC08C3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AC4 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276KYMBW906AW6R | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276YMBW33W40W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276YMBW33W45A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276YMBW507AC08C2 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23276YMBW507C08C3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 240 mm9.4490 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 390 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 23980EMBW33 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 106 mm4.1730 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 690 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 23980EMBW33C2 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 106 mm4.1730 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 690 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 23980EMBW33C3 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 106 mm4.1730 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 690 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|