Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

230/530YMBW25W507C08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
230/530YMBW509AC08C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906AC4 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW905 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW905C3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW905C4 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530YMBW33W45 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530YMBW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530YMBW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530YMBW33W45C6 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
241/530KYMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
241/530KYMDW879C7 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
241/530YMDW37W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
241/530KYMDW33W45AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
241/530KYMDW73W879 N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
241/530YMDW33W45A N/A 530 mm N/A 870 mm34.2520 in N/A 335 mm13.1890 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
232/530KYMBW906A N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A
232/530KYMBW906AC3 N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A
232/530KYMBW922 N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A
239/560KYMBW507C08 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
239/560KYMBW507C08C3 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 66 67 68 69 70 »