Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 76 77 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

239/850KYMBW507C08C3 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A
239/850KYMBW906A N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A
239/850KYMBW906AC3 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A
239/850YMBW507C08 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A
239/850YMBW509C08C3 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A
230/850KYMBW507AC08C3 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850KYMBW507C08C3 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850KYMBW906AC3 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850YMBW33W45AC3 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850YMBW45AW876AC2 N/A 850 mm N/A 1220 mm48.032 in N/A 312.7 mm12.3126 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850YMBW45W805C6 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/850YMBW896AC2 N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
240/850YMDW507C08 N/A 850 mm N/A 1220 mm48.032 in N/A 365 mm14.3700 in N/A 32200000 N7240000 lbf N/A 14500000 N3260000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
240/850YMDW507C08C2 N/A 850 mm N/A 1220 mm48.032 in N/A 365 mm14.3700 in N/A 32200000 N7240000 lbf N/A 14500000 N3260000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
239/900KYMBW507C08 N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A
239/900KYMBW507C08C3 N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A
239/900YMBW25W507C3 N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A
239/900YMBW507C80 N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A
249/900YMBW915C3 N/A 900 mm N/A 1180 mm46.457 in N/A 280 mm11.0240 in N/A 23500000 N5290000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A YMB N/A Brass N/A
249/900YMBW915 N/A 900 mm N/A 1180 mm46.457 in N/A 280 mm11.0240 in N/A 23500000 N5290000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A YMB N/A Brass N/A
230/900YMBW885C08C2 N/A 900 mm N/A 1280 mm50.394 in N/A 280 mm11.0240 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 250 rpm N/A YMB N/A Brass N/A
240/900YMDW33W45AC3 N/A 900 mm N/A 1280 mm50.394 in N/A 375 mm14.7640 in N/A 35200000 N7900000 lbf N/A 15700000 N3530000 lbf N/A 150 rpm N/A 160 rpm N/A YMD N/A Brass N/A
230/900KYMBW33W45AC3 N/A 900 mm N/A 1280 mm50.394 in N/A 280 mm11.0240 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 250 rpm N/A YMB N/A Brass N/A
230/900KYMBW906AC3 N/A 900 mm N/A 1280 mm50.394 in N/A 280 mm11.0240 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 250 rpm N/A YMB N/A Brass N/A
241/900KYMDW37W507MC2 N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A YMD N/A Brass N/A
Unit of Measure
« 76 77