Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23228EMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
22328EMW33W800C3 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328EMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328EMW33W800W40IC4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328EMW800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328KEMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23328EMBW33W800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23328EMBW800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22328EMW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328EMW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328EMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328KEMW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
22328KEMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23328EMBW33 N/A 140 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23030EMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030EMW33C08C2 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030EMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030EMW833 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030KEMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030KEMW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
23030KEMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
Unit of Measure
« 11 12 13 14 15 »