Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23032EMW33C2 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23032EMW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23032EMW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23032KEMW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23032KEMW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23032KEMW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 24032KEMW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1410000 N317000 lbf | N/A 914000 N206000 lbf | N/A 1500 rpm | N/A 1800 rpm | N/A EM | N/A Brass |
N/A
|
| 23032EMW33W29 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 1040000 N235000 lbf | N/A 705000 N159000 lbf | N/A 2000 rpm | N/A 2400 rpm | N/A EM | N/A Brass |
N/A
|
| 23132EMW33 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132EMW33C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132EMW33C4 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132KEMW33 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132KEMW33C08C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132KEMW33C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23132KEMW33C4 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1580000 N354000 lbf | N/A 1160000 N261000 lbf | N/A 1500 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23232KEMW33W800C4 | N/A 160 mm | N/A 289.993 mm11.4170 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 22232EMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 22232EMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 22232EMW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 22232KEMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 22232KEMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 22232KEMW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1370000 N309000 lbf | N/A 1120000 N253000 lbf | N/A 1900 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 23232EMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232EMW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232EMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|