Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23240EMBW29W33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 26340EMBW33C3 | N/A 200 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2690000 N605000 lbf | N/A 1900000 N427000 lbf | N/A 740 rpm | N/A 820 rpm | N/A EMB | N/A Brass |
N/A
|
| 26340KEMBW33C3 | N/A 200 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2690000 N605000 lbf | N/A 1900000 N427000 lbf | N/A 740 rpm | N/A 820 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W45AW800C4 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23340EMBW33W45AW800 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 165 mm6.4960 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 670 rpm | N/A 720 rpm | N/A EMB | N/A Brass |
N/A
|
| 23340EMBW33W45AW800C4 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 165 mm6.4960 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 670 rpm | N/A 720 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW507AC08 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW507AC08C3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340KEMBW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340KEMBW33W45AC2 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340KEMBW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340KEMBW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W40W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 23340EMBW507C08C3 | N/A 200 mm | N/A 420 mm16.535 in | N/A 165 mm6.4960 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 670 rpm | N/A 720 rpm | N/A EMB | N/A Brass |
N/A
|
| 23340EMBW507C08 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 165 mm6.4960 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 670 rpm | N/A 720 rpm | N/A EMB | N/A Brass |
N/A
|
| 23944EMW507C08 | N/A 220 mm | N/A 300 mm11.811 in | N/A 60 mm2.3622 in | N/A 1210000 N272000 lbf | N/A 739000 N166000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23944EMW509C08 | N/A 220 mm | N/A 300 mm11.811 in | N/A 60 mm2.3622 in | N/A 1210000 N272000 lbf | N/A 739000 N166000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23944EMW509C08C3 | N/A 220 mm | N/A 300 mm11.811 in | N/A 60 mm2.3622 in | N/A 1210000 N272000 lbf | N/A 739000 N166000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23944KEMW509C08 | N/A 220 mm | N/A 300 mm11.811 in | N/A 60 mm2.3622 in | N/A 1210000 N272000 lbf | N/A 739000 N166000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23944EMW509C08C4 | N/A 220 mm | N/A 300 mm11.811 in | N/A 60 mm2.3622 in | N/A 1210000 N272000 lbf | N/A 739000 N166000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23044EMW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23044EMW33C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|