Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

24068EMBW33W45AC2 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 570 rpm N/A 640 rpm N/A EMB N/A Brass N/A
24068EMBW33W45AC3 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 570 rpm N/A 640 rpm N/A EMB N/A Brass N/A
24068KEMBW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 570 rpm N/A 640 rpm N/A EMB N/A Brass N/A
23068EMBW25W509C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW40IW534C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW906A N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
24068EMBW33W45AC4 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 570 rpm N/A 640 rpm N/A EMB N/A Brass N/A
23168EMBW507C08 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168EMBW507C08C3 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168EMBW507C08C4 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW40IW534C4 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW507C08 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW507C08C3 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW507C08C4 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
24168EMBW33W45A N/A 340.000 mm N/A 580 mm22.8350 in N/A 243 mm9.5670 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A EMB N/A Brass N/A
24168KEMBW33W45A N/A 340.000 mm N/A 580 mm22.8350 in N/A 243 mm9.5670 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A EMB N/A Brass N/A
24168KEMBW33W45AC3 N/A 340.000 mm N/A 580 mm22.8350 in N/A 243 mm9.5670 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A EMB N/A Brass N/A
24168EMBW33W45AC3 N/A 340.000 mm N/A 580 mm22.8350 in N/A 243 mm9.5670 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A EMB N/A Brass N/A
23168KEMBW40IW534 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW906AC4 N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23268KYMBW33W45A N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A
23268KYMBW40IW534C3 N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A
23268KYMBW507C08 N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A
23268KYMBW507C08C3 N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A
23268KYMBW906A N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 46 47 48 49 50 »