Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

24192KYMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192KYMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192KYMBW33W998C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192YMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192YMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192KYMBW886BC3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
24192KYMBW906AC4 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A YMB N/A Brass N/A
23292KYMBW906A N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
23292KYMBW906AC3 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
23292YMBW507C08 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
23292YMBW507C08C3 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
23996KYMBW40IW534 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996KYMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996KYMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996YMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996YMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996KYMBW906AC3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23996KYMBW906AC4 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096KYMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096KYMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 61 62 63 64 65 »