Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/530YMBW25W507C08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530YMBW509AC08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW37W906AC4 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW905 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW905C3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW905C4 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW906A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530KYMBW906AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530YMBW33W45 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530YMBW33W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530YMBW33W45AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/530YMBW33W45C6 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 15100000 N3400000 lbf | N/A 8530000 N1920000 lbf | N/A 310 rpm | N/A 340 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/530KYMDW33W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/530KYMDW879C7 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/530YMDW37W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/530KYMDW33W45AC3 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/530KYMDW73W879 | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/530YMDW33W45A | N/A 530 mm | N/A 870 mm34.2520 in | N/A 335 mm13.1890 in | N/A 19100000 N4290000 lbf | N/A 10300000 N2300000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/530KYMBW906A | N/A 530 mm | N/A 980 mm38.583 in | N/A 355 mm13.9760 in | N/A 20200000 N4550000 lbf | N/A 12400000 N2780000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/530KYMBW906AC3 | N/A 530 mm | N/A 980 mm38.583 in | N/A 355 mm13.9760 in | N/A 20200000 N4550000 lbf | N/A 12400000 N2780000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/530KYMBW922 | N/A 530 mm | N/A 980 mm38.583 in | N/A 355 mm13.9760 in | N/A 20200000 N4550000 lbf | N/A 12400000 N2780000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560KYMBW507C08 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560KYMBW507C08C3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|