Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21305EJW33 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21305EJW33C2 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21305EJW33C3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21305EJW33C4 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21305KEJW33 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 1/12 | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21305KEJW33C3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 1/12 | N/A 8100 rpm | N/A 10100 rpm |
N/A
|
| 21306EJW33 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A | N/A 7200 rpm | N/A 8900 rpm |
N/A
|
| 21306EJW33C2 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A | N/A 7200 rpm | N/A 8900 rpm |
N/A
|
| 21306EJW33C3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A | N/A 7200 rpm | N/A 8900 rpm |
N/A
|
| 21306EJW33C3VSL609 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A | N/A | N/A |
N/A
|
| 21306EJW33VSL609 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A | N/A | N/A |
N/A
|
| 21306KEJW33 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A 1/12 | N/A 7200 rpm | N/A 8900 rpm |
N/A
|
| 21306KEJW33C3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A 1/12 | N/A 7200 rpm | N/A 8900 rpm |
N/A
|
| 21307EJW33 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21307EJW33C2 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21307EJW33C3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21307EJW33C4 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21307EJW33VSL609 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A | N/A | N/A |
N/A
|
| 21307KEJW33 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 1/12 | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21307KEJW33C3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 1/12 | N/A 6400 rpm | N/A 7900 rpm |
N/A
|
| 21308EJW33 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21308EJW33C2 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21308EJW33C3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21308EJW33C4 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21308EJW33VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A | N/A |
N/A
|