Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22213KEJW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
22213KEJW33C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
22213KEJW841C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A
22214EJ N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33C2 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33C3VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A N/A N/A
22214EJW33C4 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33S2C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214EJW33VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A N/A N/A
22214EJW841 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A N/A 3900 rpm N/A 4800 rpm N/A
22214KEJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A
22214KEJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A
22215EJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
22215EJW33C2 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
22215EJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
22215EJW33C3VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A N/A N/A
22215EJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
22215EJW33VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A N/A N/A
22215EJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 3700 rpm N/A 4600 rpm N/A
22215KEJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
22215KEJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
22215KEJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 3700 rpm N/A 4600 rpm N/A
Unit of Measure
« 6 7 8 9 10 »