Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21308KEJW33 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21308KEJW33C3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 5800 rpm | N/A 7100 rpm |
N/A
|
| 21309EJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21309EJW33C2 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21309EJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21309EJW33C4 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21309EJW33VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A | N/A |
N/A
|
| 21309KEJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21309KEJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 5300 rpm | N/A 6500 rpm |
N/A
|
| 21310EJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21310EJW33C2 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21310EJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21310EJW33C4 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21310EJW33VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A | N/A | N/A |
N/A
|
| 21310KEJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 1/12 | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21310KEJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 1/12 | N/A 4900 rpm | N/A 5900 rpm |
N/A
|
| 21311EJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21311EJW33C2 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21311EJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21311EJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21311EJW33VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A | N/A | N/A |
N/A
|
| 21311KEJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 1/12 | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21311KEJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 1/12 | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 21312EJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 21312EJW33C2 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 4200 rpm | N/A 5100 rpm |
N/A
|