Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22319EJW33W800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A N/A 2600 rpm N/A 3000 rpm N/A
22319KEJW33 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 1/12 N/A 2600 rpm N/A 3000 rpm N/A
22319KEJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 1/12 N/A 2600 rpm N/A 3000 rpm N/A
22320EJW33 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A 2400 rpm N/A 2800 rpm N/A
22320EJW33C2 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A 2400 rpm N/A 2800 rpm N/A
22320EJW33C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A 2400 rpm N/A 2800 rpm N/A
22320EJW33C3VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A N/A N/A
22320EJW33C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A 2400 rpm N/A 2800 rpm N/A
22320EJW33VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A N/A N/A
22320EJW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A N/A 2400 rpm N/A 2800 rpm N/A
22320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 1/12 N/A 2400 rpm N/A 2800 rpm N/A
22320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 1/12 N/A 2400 rpm N/A 2800 rpm N/A
22322EJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33VSL609 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A N/A N/A
22322EJW33W5C6 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322EJW33W89C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 2100 rpm N/A 2500 rpm N/A
22322KEJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/12 N/A 2100 rpm N/A 2500 rpm N/A
22322KEJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/12 N/A 2100 rpm N/A 2500 rpm N/A
22322KEJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/12 N/A 2100 rpm N/A 2500 rpm N/A
22322KEJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/12 N/A 2100 rpm N/A 2500 rpm N/A
22324EJW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A
Unit of Measure
« 21 22 23 24 25 »