Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22334EJW33W28 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A N/A 1200 rpm N/A 1400 rpm N/A
22334KEJW33 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
22334KEJW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
22334KEJW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
22334KEJW33C4 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
22336EJW33 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A N/A 1200 rpm N/A 1300 rpm N/A
22336EJW33C2 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A N/A 1200 rpm N/A 1300 rpm N/A
22336EJW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A N/A 1200 rpm N/A 1300 rpm N/A
22336EJW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A N/A 1200 rpm N/A 1300 rpm N/A
22336KEJW33 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1/12 N/A 1200 rpm N/A 1300 rpm N/A
22336KEJW33C2 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1/12 N/A 1200 rpm N/A 1300 rpm N/A
22336KEJW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1/12 N/A 1200 rpm N/A 1300 rpm N/A
22336KEJW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1/12 N/A 1200 rpm N/A 1300 rpm N/A
22338EJW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A N/A 1100 rpm N/A 1200 rpm N/A
22338EJW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A N/A 1100 rpm N/A 1200 rpm N/A
22338EJW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A N/A 1100 rpm N/A 1200 rpm N/A
22338EJW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A N/A 1100 rpm N/A 1200 rpm N/A
22338KEJW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
22338KEJW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
22338KEJW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
22338KEJW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
22340EJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A N/A 1000 rpm N/A 1200 rpm N/A
22340EJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A N/A 1000 rpm N/A 1200 rpm N/A
22340EJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A N/A 1000 rpm N/A 1200 rpm N/A
22340EJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A N/A 1000 rpm N/A 1200 rpm N/A
Unit of Measure
« 26 27 28 29 30 »