Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23030EJW33VSL609 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A N/A N/A N/A
23030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 1/12 N/A 2100 rpm N/A 2600 rpm N/A
23030KEJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 1/12 N/A 2100 rpm N/A 2600 rpm N/A
23032EJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A N/A 2000 rpm N/A 2400 rpm N/A
23032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A N/A 2000 rpm N/A 2400 rpm N/A
23032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A N/A 2000 rpm N/A 2400 rpm N/A
23032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A N/A 2000 rpm N/A 2400 rpm N/A
23032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A
23032KEJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A
23032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A
23032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A
23034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A 1800 rpm N/A 2200 rpm N/A
23034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A 1800 rpm N/A 2200 rpm N/A
23034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A 1800 rpm N/A 2200 rpm N/A
23034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A 1800 rpm N/A 2200 rpm N/A
23034EJW33VSL609 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A N/A N/A
23034EJW502 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A N/A 1800 rpm N/A 2200 rpm N/A
23034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1/12 N/A 1800 rpm N/A 2200 rpm N/A
23034KEJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1/12 N/A 1800 rpm N/A 2200 rpm N/A
23034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1/12 N/A 1800 rpm N/A 2200 rpm N/A
23034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1/12 N/A 1800 rpm N/A 2200 rpm N/A
23036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A N/A 1700 rpm N/A 2000 rpm N/A
23036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A N/A 1700 rpm N/A 2000 rpm N/A
23036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A N/A 1700 rpm N/A 2000 rpm N/A
23036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A N/A 1700 rpm N/A 2000 rpm N/A
Unit of Measure
« 26 27 28 29 30 »