Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23038EJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EJW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EJW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038EJW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33W40I | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23038KEJW33W40IC3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 23040EJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EJW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EJW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040EJW33C5 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1/12 | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEJW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1/12 | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1/12 | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEJW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1/12 | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23040KEJW33W40I | N/A 200 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 1/12 | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 23044EJW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EJW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EJW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044EJW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEJW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|