Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23044KEJW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEJW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEJW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEJW33W40I | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23044KEJW33W40IC3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1/12 | N/A 1400 rpm | N/A 1700 rpm |
N/A
|
| 23048EJW33 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048EJW33C2 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048EJW33C3 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048EJW33C4 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEJW33 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1/12 | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEJW33C2 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1/12 | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEJW33C3 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1/12 | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23048KEJW33C4 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 1/12 | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23052EJW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW33W37IW37C | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW507C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW507C08C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW507C08C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EJW507C08C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEJW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEJW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEJW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|