Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23064EJW507C08C2 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A
23064EJW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A
23064EJW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A
23064EJW509C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A
23064EJW509C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A N/A 880 rpm N/A 1000 rpm N/A
23064KEJW40IW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23064KEJW40IW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23064KEJW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23064KEJW507C08C2 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23064KEJW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23064KEJW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1/12 N/A 880 rpm N/A 1000 rpm N/A
23068EJW25W507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW25W507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW25W509C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW507C08C2 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068EJW507C08C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A N/A 800 rpm N/A 930 rpm N/A
23068KEJW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A
23068KEJW507C08C2 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A
23068KEJW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A
23068KEJW507C08C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A
23068KEJW507C08C6 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 1/12 N/A 800 rpm N/A 930 rpm N/A
23072EJW507C08 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072EJW507C08C2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
Unit of Measure
« 31 32 33 34 35 »