Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23144EJW33C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144KEJW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144KEJW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144KEJW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144KEJW33C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23144KEJW40IW534C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 23148EJW507C08 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23148EJW507C08C3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23148KEJW40IW534C4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 128 mm5.0394 in | N/A 1/12 | N/A 910 rpm | N/A 1000 rpm |
N/A
|
| 23152EJW33W45A | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW33W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08C2 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08C7 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW507C08C8 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152EJW509C08 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW40IW534 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW40IW534C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW40IW534C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW507C08 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW507C08C2 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW507C08C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|
| 23152KEJW507C08C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 1/12 | N/A 830 rpm | N/A 930 rpm |
N/A
|