Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21315EJW33VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A N/A N/A
21315KEJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 1/12 N/A 3600 rpm N/A 4300 rpm N/A
21315KEJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 1/12 N/A 3600 rpm N/A 4300 rpm N/A
21316EJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A 3400 rpm N/A 4100 rpm N/A
21316EJW33C2 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A 3400 rpm N/A 4100 rpm N/A
21316EJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A 3400 rpm N/A 4100 rpm N/A
21316EJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A 3400 rpm N/A 4100 rpm N/A
21316EJW33VSL609 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A N/A N/A
21316EJW841C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A N/A 3400 rpm N/A 4100 rpm N/A
21316KEJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 1/12 N/A 3400 rpm N/A 4100 rpm N/A
21316KEJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 1/12 N/A 3400 rpm N/A 4100 rpm N/A
21317EJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A N/A 3200 rpm N/A 3900 rpm N/A
21317EJW33C2 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A N/A 3200 rpm N/A 3900 rpm N/A
21317EJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A N/A 3200 rpm N/A 3900 rpm N/A
21317EJW33C4 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A N/A 3200 rpm N/A 3900 rpm N/A
21317EJW33VSL609 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A N/A N/A N/A
21317KEJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
21317KEJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
21318EJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A N/A 3100 rpm N/A 3700 rpm N/A
21318EJW33C2 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A N/A 3100 rpm N/A 3700 rpm N/A
21318EJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A N/A 3100 rpm N/A 3700 rpm N/A
21318EJW33C4 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A N/A 3100 rpm N/A 3700 rpm N/A
21318KEJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1/12 N/A 3100 rpm N/A 3700 rpm N/A
21318KEJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 1/12 N/A 3100 rpm N/A 3700 rpm N/A
21319EJW33 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A
Unit of Measure
1 2 3 4 5 »