Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23172KEJW33W45A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW507C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW507C08C4 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW906A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23172KEJW906AC3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 1/12 | N/A 530 rpm | N/A 590 rpm |
N/A
|
| 23218EJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C3VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A | N/A |
N/A
|
| 23218EJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A | N/A |
N/A
|
| 23218EJW33W25C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 1/12 | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 1/12 | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW841C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 1/12 | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23220EJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33VSL609 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A | N/A |
N/A
|
| 23220EJW98C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220KEJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 1/12 | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23220KEJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 1/12 | N/A 2300 rpm | N/A 2700 rpm |
N/A
|