Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A
23220KEJW841 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A
23222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A
23222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A
23222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A
23222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A 2000 rpm N/A 2300 rpm N/A
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A N/A N/A N/A
23222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A
23222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A
23222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 1/12 N/A 2000 rpm N/A 2300 rpm N/A
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A N/A N/A
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A 1800 rpm N/A 2100 rpm N/A
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A N/A N/A N/A
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1/12 N/A 1800 rpm N/A 2100 rpm N/A
23226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A
23226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A
23226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A
23226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A
23226EJW33C3VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A N/A N/A
Unit of Measure
« 41 42 43 44 45 »