Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23226EJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33VSL609 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A | N/A | N/A |
N/A
|
| 23226KEJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226KEJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23228EJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23230EJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23232EJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23234EJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23234EJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A
|