Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23234EJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A N/A 1100 rpm N/A 1200 rpm N/A
23234KEJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23234KEJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23234KEJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23234KEJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23236EJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A N/A 1100 rpm N/A 1200 rpm N/A
23236EJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A N/A 1100 rpm N/A 1200 rpm N/A
23236EJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A N/A 1100 rpm N/A 1200 rpm N/A
23236EJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A N/A 1100 rpm N/A 1200 rpm N/A
23236KEJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23236KEJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23236KEJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23236KEJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1/12 N/A 1100 rpm N/A 1200 rpm N/A
23238EJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A N/A 990 rpm N/A 1100 rpm N/A
23238EJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A N/A 990 rpm N/A 1100 rpm N/A
23238EJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A N/A 990 rpm N/A 1100 rpm N/A
23238EJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A N/A 990 rpm N/A 1100 rpm N/A
23238KEJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1/12 N/A 990 rpm N/A 1100 rpm N/A
23238KEJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1/12 N/A 990 rpm N/A 1100 rpm N/A
23238KEJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1/12 N/A 990 rpm N/A 1100 rpm N/A
23238KEJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1/12 N/A 990 rpm N/A 1100 rpm N/A
23240EJW33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A N/A 920 rpm N/A 1000 rpm N/A
23240EJW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A N/A 920 rpm N/A 1000 rpm N/A
23240EJW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A N/A 920 rpm N/A 1000 rpm N/A
23240EJW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A N/A 920 rpm N/A 1000 rpm N/A
Unit of Measure
« 41 42 43 44 45 »