Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23240KEJW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1/12 N/A 920 rpm N/A 1000 rpm N/A
23240KEJW507C08C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1/12 N/A 920 rpm N/A 1000 rpm N/A
23240KEJW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1/12 N/A 920 rpm N/A 1000 rpm N/A
23240KEJW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1/12 N/A 920 rpm N/A 1000 rpm N/A
23244EJW33W45A N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A N/A 830 rpm N/A 920 rpm N/A
23244EJW33W45AC2 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A N/A 830 rpm N/A 920 rpm N/A
23244EJW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A N/A 830 rpm N/A 920 rpm N/A
23244EJW33W45AC4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A N/A 830 rpm N/A 920 rpm N/A
23244KEJW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 1/12 N/A 830 rpm N/A 920 rpm N/A
23244KEJW507C08C2 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 1/12 N/A 830 rpm N/A 920 rpm N/A
23244KEJW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 1/12 N/A 830 rpm N/A 920 rpm N/A
23244KEJW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 1/12 N/A 830 rpm N/A 920 rpm N/A
23248EJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248EJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248EJW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248EJW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248EJW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248EJW507C08C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A N/A 720 rpm N/A 790 rpm N/A
23248KEJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23248KEJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23248KEJW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23248KEJW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23248KEJW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23248KEJW507C08C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 1/12 N/A 720 rpm N/A 790 rpm N/A
23252EJW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A
Unit of Measure
« 46 47 48 49 50 »