Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23252EJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A
23252EJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A
23252EJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A
23252EJW509C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A
23252KEJW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A
23252KEJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A
23252KEJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A
23252KEJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A
23252KEJW906AC3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A
23256EJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A N/A 590 rpm N/A 650 rpm N/A
23256EJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A N/A 590 rpm N/A 650 rpm N/A
23256KEJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 1/12 N/A 590 rpm N/A 650 rpm N/A
23256KEJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 1/12 N/A 590 rpm N/A 650 rpm N/A
23260EJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 580 rpm N/A
23260EJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 580 rpm N/A
23260EJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 580 rpm N/A
23260EJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 580 rpm N/A
23260EJW525C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A N/A 530 rpm N/A 580 rpm N/A
23260KEJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW906A N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
23260KEJW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 580 rpm N/A
Unit of Measure
« 46 47 48 49 50 »