Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23264EJW45C | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264EJW507C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264EJW507C08C2 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264EJW507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264EJW507C08C4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264EJW525C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW507C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW507C08C2 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW507C08C4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW906A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW906AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23264KEJW906AC4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 1/12 | N/A 490 rpm | N/A 530 rpm |
N/A
|
| 23956EJW33 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24015EJW33 | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 0 | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 24015EJW33S3C4 | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 0 | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 24020EJW33 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 24020EJW33C2 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 24020EJW33C3 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 24020EJW33C4 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 24020EJW841C3 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 24022EJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 24022EJW33C2 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 24022EJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 24022EJW33C4 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A
|