Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24022EJW841C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A N/A 2500 rpm N/A 2900 rpm N/A
24024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A N/A N/A
24024EJW33W89C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW33W89C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW841 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW841C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024EJW841C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 2200 rpm N/A 2700 rpm N/A
24024KEJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 1/30 N/A 2200 rpm N/A 2700 rpm N/A
24024KEJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 1/30 N/A 2200 rpm N/A 2700 rpm N/A
24026EJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33C2 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33VSL609 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A N/A N/A
24026EJW33W89 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33W89C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW33W89C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW841 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW841C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
24026EJW841C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A N/A 2000 rpm N/A 2400 rpm N/A
Unit of Measure
« 46 47 48 49 50 »