Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24026KEJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A
24026KEJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A
24026KEJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 1/30 N/A 2000 rpm N/A 2400 rpm N/A
24028EJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW33C2 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW33VSL609 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A N/A N/A
24028EJW841 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW841C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028EJW841C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24028KEJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24028KEJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24028KEJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24030EJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW33W89C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW841 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW841C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030EJW841C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A N/A 1700 rpm N/A 2000 rpm N/A
24030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1/30 N/A 1700 rpm N/A 2000 rpm N/A
24030KEJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1/30 N/A 1700 rpm N/A 2000 rpm N/A
24032EJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
Unit of Measure
« 46 47 48 49 50 »