Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24072EJW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072EJW906AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072KEJW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 600 rpm N/A
24072KEJW33W45AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 600 rpm N/A
24072KEJW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 600 rpm N/A
24072KEJW33W45AC4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 600 rpm N/A
24122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW33W57 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A N/A 1800 rpm N/A 2100 rpm N/A
24122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24122KEJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1/30 N/A 1800 rpm N/A 2100 rpm N/A
24124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124EJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124EJW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124EJW33W21A N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124EJW841C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A N/A 1600 rpm N/A 1700 rpm N/A
24124KEJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1/30 N/A 1600 rpm N/A 1700 rpm N/A
24124KEJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1/30 N/A 1600 rpm N/A 1700 rpm N/A
24124KEJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1/30 N/A 1600 rpm N/A 1700 rpm N/A
Unit of Measure
« 51 52 53 54 55 »