Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24132EJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A
24132EJW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A
24132EJW841C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A
24132KEJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1/30 N/A 1000 rpm N/A 1100 rpm N/A
24132KEJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1/30 N/A 1000 rpm N/A 1100 rpm N/A
24134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134EJW33C3SLA N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134EJW841 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A N/A 960 rpm N/A 1000 rpm N/A
24134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A
24134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A
24134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1/30 N/A 960 rpm N/A 1000 rpm N/A
24136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A
24136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A
24136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A
24136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A N/A 870 rpm N/A 950 rpm N/A
24136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1/30 N/A 870 rpm N/A 950 rpm N/A
24136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1/30 N/A 870 rpm N/A 950 rpm N/A
24138EJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
24138EJW33C2 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
24138EJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
24138EJW33C4 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
24138EJW841 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
Unit of Measure
« 56 57 58 59 60