Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24152EJW33W45AC4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24152EJW33W45AC5 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24152KEJW33W45A | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24152KEJW33W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24152KEJW33W45AC4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24152KEJW33W45AC6 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 580 rpm |
N/A
|
| 24156EJW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156EJW33W45AC2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156EJW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156EJW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156EJW33W45AC6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156KEJW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156KEJW33W45AC2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156KEJW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24156KEJW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 510 rpm | N/A 540 rpm |
N/A
|
| 24160EJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160EJW33W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160EJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160EJW33W45AC4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160KEJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 1/30 | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160KEJW33W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 1/30 | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160KEJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 1/30 | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24160KEJW33W45AC4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 1/30 | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 24164EJW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A | N/A 390 rpm | N/A 410 rpm |
N/A
|
| 24164EJW33W45AC2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A | N/A 390 rpm | N/A 410 rpm |
N/A
|