Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22205KEJW33C3 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 1/12 | N/A 9200 rpm | N/A 11500 rpm |
N/A
|
| 22206EJC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33C2 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33C3SLA | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33C3VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A | N/A |
N/A
|
| 22206EJW33C4 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW33VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A | N/A |
N/A
|
| 22206EJW33W57 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW841 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJW841C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206EJWSLBC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206KEJW33 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 1/12 | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22206KEJW33C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 1/12 | N/A 7800 rpm | N/A 9700 rpm |
N/A
|
| 22207EJW33 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207EJW33C2 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207EJW33C3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207EJW33C3SLA | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207EJW33C3VSL609 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A | N/A |
N/A
|
| 22207EJW33C4 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207EJW33VSL609 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A | N/A |
N/A
|
| 22207EJW841 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207KEJW33 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 6900 rpm | N/A 8600 rpm |
N/A
|
| 22207KEJW33C3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 6900 rpm | N/A 8600 rpm |
N/A
|