Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21305EJW33 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
21305EJW33C2 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
21305EJW33C3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
21305EJW33C4 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
21305KEJW33 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A
21305KEJW33C3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A
21306EJW33 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
21306EJW33C2 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
21306EJW33C3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
21306EJW33C3VSL609 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A
21306EJW33VSL609 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A
21306KEJW33 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A
21306KEJW33C3 N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A
21307EJW33 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
21307EJW33C2 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
21307EJW33C3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
21307EJW33C4 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
21307EJW33VSL609 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A N/A N/A
21307KEJW33 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A
21307KEJW33C3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A
21308EJW33 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
21308EJW33C2 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
21308EJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
21308EJW33C4 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
21308EJW33VSL609 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A N/A N/A
Unit of Measure
1 2 3 4 5 »