Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22213KEJW33C3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 22213KEJW33C4 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 22213KEJW841C3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 22214EJ | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33C2 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33C3VSL609 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A | N/A |
N/A
|
| 22214EJW33C4 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33S2C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214EJW33VSL609 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A | N/A |
N/A
|
| 22214EJW841 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214KEJW33 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22214KEJW33C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 22215EJW33 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C2 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C3VSL609 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A | N/A |
N/A
|
| 22215EJW33C4 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33VSL609 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A | N/A |
N/A
|
| 22215EJW841C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33C4 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3700 rpm | N/A 4600 rpm |
N/A
|