Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22215KEJW841C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 3700 rpm | N/A 4600 rpm |
N/A
|
| 22216EJW33 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C08C3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C2 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C3SLA | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C3VSL609 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 22216EJW33C4 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33C5 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW33VSL609 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 22216EJW841C3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216EJW841C4 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216KEJW33 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216KEJW33C2 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216KEJW33C3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22216KEJW33C4 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3500 rpm | N/A 4300 rpm |
N/A
|
| 22217EJW33 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217EJW33C2 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217EJW33C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217EJW33C3SLA | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217EJW33C3VSL609 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A | N/A |
N/A
|
| 22217EJW33C4 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217EJW33VSL609 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A | N/A |
N/A
|
| 22217EJW841 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A | N/A 3400 rpm | N/A 4200 rpm |
N/A
|
| 22217KEJW33 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 1/12 | N/A 3400 rpm | N/A 4200 rpm |
N/A
|