Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22217KEJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A
22217KEJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A
22217KEJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A
22217KEJW841C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 1/12 N/A 3400 rpm N/A 4200 rpm N/A
22218EJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33C3SLA N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33C3VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A N/A N/A
22218EJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33C5 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218EJW33VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A N/A N/A
22218EJW841C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A N/A 3500 rpm N/A 4300 rpm N/A
22218KEJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A
22218KEJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A
22218KEJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A
22218KEJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A
22218KEJW841C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 1/12 N/A 3500 rpm N/A 4300 rpm N/A
22219EJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A
22219EJW33C2 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A
22219EJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A
22219EJW33C3VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A N/A N/A
22219EJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A 3200 rpm N/A 3900 rpm N/A
22219EJW33VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A N/A N/A N/A
22219KEJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
Unit of Measure
« 11 12 13 14 15 »