Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22219KEJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
22219KEJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
22219KEJW33W40 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
22219KEJW841C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 1/12 N/A 3200 rpm N/A 3900 rpm N/A
22220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33C3SLA N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A N/A N/A
22220EJW33W97AC4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 3100 rpm N/A 3800 rpm N/A
22220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 1/12 N/A 3100 rpm N/A 3800 rpm N/A
22220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 1/12 N/A 3100 rpm N/A 3800 rpm N/A
22220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 1/12 N/A 3100 rpm N/A 3800 rpm N/A
22220KEJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 1/12 N/A 3100 rpm N/A 3800 rpm N/A
22220KEJW841C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 1/12 N/A 3100 rpm N/A 3800 rpm N/A
22222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A 2900 rpm N/A 3500 rpm N/A
22222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A 2900 rpm N/A 3500 rpm N/A
22222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A 2900 rpm N/A 3500 rpm N/A
22222EJW33C3SLA N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A 2900 rpm N/A 3500 rpm N/A
22222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A 2900 rpm N/A 3500 rpm N/A
22222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A N/A N/A N/A
22222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
22222KEJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
Unit of Measure
« 11 12 13 14 15 »