Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22248EJW33W45AC2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248EJW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248EJW33W45AC4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248KEJW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248KEJW33W45AC2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248KEJW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22248KEJW33W45AC4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1/12 | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 22308EJW33 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308EJW33C2 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308EJW33C3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308EJW33C3VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 22308EJW33C4 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308EJW33VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 22308EJW33W800C4 | N/A 40 mm | N/A 89.993 mm3.543 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308EJW841 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308KEJW33 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22308KEJW33C3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| 22309EJC4 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33C2 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33C3VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A | N/A |
N/A
|
| 22309EJW33C4 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A | N/A |
N/A
|
| 22309EJW33W21F | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|