Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22309EJW33W21FC3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309EJW33W800C4 | N/A 45 mm | N/A 99.993 mm3.9367 in | N/A 36 mm1.4173 in | N/A | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309KEJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 1/12 | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22309KEJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 1/12 | N/A 5100 rpm | N/A 6100 rpm |
N/A
|
| 22310EJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310EJW33C2 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310EJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310EJW33C3VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A | N/A |
N/A
|
| 22310EJW33C4 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310EJW33VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A | N/A | N/A |
N/A
|
| 22310EJW33W800C4 | N/A 50 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310KEJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 1/12 | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310KEJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 1/12 | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22310KEJW33C4 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 1/12 | N/A 4600 rpm | N/A 5500 rpm |
N/A
|
| 22311EJC4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311EJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311EJW33C2 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311EJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311EJW33C3VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A | N/A |
N/A
|
| 22311EJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311EJW33VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A | N/A |
N/A
|
| 22311EJW33W21A | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311KEJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 1/12 | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311KEJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 1/12 | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22311KEJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 1/12 | N/A 4300 rpm | N/A 5100 rpm |
N/A
|