Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22311KEJW33W800C4 | N/A 55 mm | N/A 119.993 mm4.7241 in | N/A 43 mm1.6929 in | N/A 1/12 | N/A 4300 rpm | N/A 5100 rpm |
N/A
|
| 22312EJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312EJW33C2 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312EJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312EJW33C3VSL609 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A | N/A |
N/A
|
| 22312EJW33C4 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312EJW33VSL609 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A | N/A | N/A |
N/A
|
| 22312EJW33W800C4 | N/A 60 mm | N/A 129.993 mm5.1178 in | N/A 46 mm1.811 in | N/A | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312KEJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 1/12 | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22312KEJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 1/12 | N/A 4000 rpm | N/A 4700 rpm |
N/A
|
| 22313EJW33 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW33C2 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW33C3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW33C3SLA | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW33C3VSL609 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A | N/A |
N/A
|
| 22313EJW33C4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW33VSL609 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A | N/A |
N/A
|
| 22313EJW841 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313EJW841C4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313KEJW33 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 1/12 | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313KEJW33C2 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 1/12 | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22313KEJW33C3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 1/12 | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| 22314EJW33 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22314EJW33C2 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22314EJW33C3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A 3600 rpm | N/A 4200 rpm |
N/A
|