Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22314EJW33C3VSL609 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A | N/A |
N/A
|
| 22314EJW33C4 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22314EJW33VSL609 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A | N/A | N/A |
N/A
|
| 22314EJW33W800C4 | N/A 70 mm | N/A 149.993 mm5.9052 in | N/A 51 mm2.0079 in | N/A | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22314KEJW33 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 1/12 | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22314KEJW33C3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 1/12 | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| 22315EJW33 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW33C2 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW33C3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW33C3SLA | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW33C3VSL609 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A | N/A |
N/A
|
| 22315EJW33C4 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW33VSL609 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A | N/A |
N/A
|
| 22315EJW33W800C4 | N/A 75 mm | N/A 159.993 mm6.2989 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315EJW841 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315KEJW33 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 1/12 | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315KEJW33C3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 1/12 | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22315KEJW841 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 1/12 | N/A 3400 rpm | N/A 4000 rpm |
N/A
|
| 22316EJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| 22316EJW33C2 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| 22316EJW33C3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| 22316EJW33C4 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| 22316EJW33VSL609 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A | N/A | N/A |
N/A
|
| 22316EJW33W800C4 | N/A 80 mm | N/A 169.993 mm6.6926 in | N/A 58 mm2.2835 in | N/A | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| 22316KEJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 1/12 | N/A 3200 rpm | N/A 3700 rpm |
N/A
|