Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22319EJW33W800C4 | N/A 95 mm | N/A 199.993 mm7.8737 in | N/A 67 mm2.6378 in | N/A | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 22319KEJW33 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 1/12 | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 22319KEJW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 1/12 | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 22320EJW33 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C2 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C3 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C3VSL609 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A | N/A |
N/A
|
| 22320EJW33C4 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33VSL609 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A | N/A |
N/A
|
| 22320EJW33W800C4 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320KEJW33 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 1/12 | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320KEJW33C3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 1/12 | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22322EJW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C2 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33VSL609 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A | N/A |
N/A
|
| 22322EJW33W5C6 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33W89C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C2 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22324EJW33 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A | N/A 1900 rpm | N/A 2200 rpm |
N/A
|