Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22328KEJW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1/12 N/A 1600 rpm N/A 1800 rpm N/A
22328KEJW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1/12 N/A 1600 rpm N/A 1800 rpm N/A
22330EJW33 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33C2 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33C3SLA N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33C3VSL609 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A N/A N/A
22330EJW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33VSL609 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A N/A N/A
22330EJW33W28C3 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330EJW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A N/A 1500 rpm N/A 1600 rpm N/A
22330KEJW33 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1/12 N/A 1500 rpm N/A 1600 rpm N/A
22330KEJW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1/12 N/A 1500 rpm N/A 1600 rpm N/A
22332EJW33 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A N/A 1300 rpm N/A 1500 rpm N/A
22332EJW33C2 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A N/A 1300 rpm N/A 1500 rpm N/A
22332EJW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A N/A 1300 rpm N/A 1500 rpm N/A
22332EJW33C4 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A N/A 1300 rpm N/A 1500 rpm N/A
22332EJW33W800C4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A N/A 1300 rpm N/A 1500 rpm N/A
22332KEJW33 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
22332KEJW33C2 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
22332KEJW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
22334EJW33 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A N/A 1200 rpm N/A 1400 rpm N/A
22334EJW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A N/A 1200 rpm N/A 1400 rpm N/A
22334EJW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A N/A 1200 rpm N/A 1400 rpm N/A
22334EJW33C4 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A N/A 1200 rpm N/A 1400 rpm N/A
Unit of Measure
« 21 22 23 24 25 »