Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22340EJW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A N/A 1000 rpm N/A 1200 rpm N/A
22340KEJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
22340KEJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
22340KEJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
22340KEJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
22344EJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A N/A 940 rpm N/A 1100 rpm N/A
22344EJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A N/A 940 rpm N/A 1100 rpm N/A
22344EJW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A N/A 940 rpm N/A 1100 rpm N/A
22344EJW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A N/A 940 rpm N/A 1100 rpm N/A
22344KEJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1/12 N/A 940 rpm N/A 1100 rpm N/A
22344KEJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1/12 N/A 940 rpm N/A 1100 rpm N/A
23022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A 2900 rpm N/A 3600 rpm N/A
23022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A 2900 rpm N/A 3600 rpm N/A
23022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A 2900 rpm N/A 3600 rpm N/A
23022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A 2900 rpm N/A 3600 rpm N/A
23022EJW33VSL609 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A N/A N/A
23022EJW841 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A N/A 2900 rpm N/A 3600 rpm N/A
23022KEJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 1/12 N/A 2900 rpm N/A 3600 rpm N/A
23022KEJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 1/12 N/A 2900 rpm N/A 3600 rpm N/A
23024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 2700 rpm N/A 3300 rpm N/A
23024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 2700 rpm N/A 3300 rpm N/A
23024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 2700 rpm N/A 3300 rpm N/A
23024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 2700 rpm N/A 3300 rpm N/A
23024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A 2700 rpm N/A 3300 rpm N/A
23024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A N/A N/A N/A
Unit of Measure
« 26 27 28 29 30 »