Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21312EJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 21312EJW33C4 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 21312EJW33VSL609 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A | N/A | N/A |
N/A
|
| 21312KEJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 21312KEJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 1/12 | N/A 4200 rpm | N/A 5100 rpm |
N/A
|
| 21313EJW33 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21313EJW33C2 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21313EJW33C3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21313EJW33C3VSL609 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 21313EJW33C4 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21313EJW33VSL609 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A | N/A | N/A |
N/A
|
| 21313KEJW33 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21313KEJW33C3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 1/12 | N/A 3900 rpm | N/A 4800 rpm |
N/A
|
| 21314EJW33 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21314EJW33C2 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21314EJW33C3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21314EJW33C4 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21314EJW33VSL609 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A | N/A | N/A |
N/A
|
| 21314KEJW33 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 1/12 | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21314KEJW33C3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 1/12 | N/A 3700 rpm | N/A 4500 rpm |
N/A
|
| 21315EJW33 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 21315EJW33C2 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 21315EJW33C3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 21315EJW33C3VSL609 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A | N/A |
N/A
|
| 21315EJW33C4 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A 3600 rpm | N/A 4300 rpm |
N/A
|